??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1906.510 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1906. - 1907. - Clamping Angles, semi-finished
Bill of material
1906.510 Clamping Angles
BESTNR
Ref. No.
1906.510
MAT
Material
GG
B1XL1
500 x 500 mm
L2
630 mm
H1
500 mm
H
595 mm
A
200 mm
B2
200 mm
L3
- mm
L4
200 mm
S
+1
101 mm
N
6
Y
12
G
Weight
334000 g
Embedded user actions